IESNA:LM-63-2002
[TEST]P1445128
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA3-830-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 60W 80CRI 3000K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.50A 60.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5446.3
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 60.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
388.1 384.5 372.8 347.7 328.0 323.5 335.2 354.0 390.8 458.0 540.4 641.7 726.8 815.6 893.5 973.3 1047.7 1119.4 
1196.5 1276.2 1344.3 1401.7 1448.3 1456.4 1446.5 1422.3 1360.5 1268.1 1183.9 1066.5 918.6 759.1 587.0 402.4 
208.8 38.5 0.0 
388.1 384.5 371.9 346.8 328.0 323.5 335.2 354.0 393.4 459.8 544.9 641.7 728.6 812.0 888.2 966.1 1044.1 1120.3 
1196.5 1281.6 1348.8 1407.1 1453.7 1462.6 1453.7 1434.8 1370.3 1279.8 1186.6 1073.7 928.5 772.5 597.8 416.7 
217.8 39.4 0.0 
388.1 383.6 372.8 348.6 328.0 323.5 336.1 361.2 406.0 472.3 554.8 648.0 720.6 791.4 860.4 934.8 1014.5 1102.3 
1191.1 1283.4 1373.9 1444.7 1499.4 1521.8 1511.0 1486.8 1447.4 1352.4 1244.8 1132.8 992.1 825.4 648.9 464.2 
258.1 46.6 0.0 
388.1 383.6 372.8 350.4 329.8 324.4 338.8 367.4 413.2 477.7 565.5 650.7 712.5 780.6 847.8 924.9 1007.3 1092.5 
1185.7 1287.0 1377.5 1465.3 1537.9 1568.4 1573.8 1548.7 1499.4 1439.3 1344.3 1220.6 1071.9 902.5 719.7 516.2 
310.1 61.8 0.0 
388.1 382.7 373.7 353.1 331.6 326.2 342.4 371.0 412.3 476.8 552.1 636.3 706.2 777.0 846.0 923.1 1003.8 1090.7 
1183.9 1290.6 1382.0 1474.3 1547.8 1590.8 1592.6 1581.8 1550.5 1472.5 1377.5 1263.7 1122.1 950.0 751.9 557.4 
349.5 83.3 0.0 
388.1 382.7 373.7 356.7 336.1 329.8 344.1 369.2 405.1 458.9 523.4 596.9 656.9 722.4 792.3 872.0 954.5 1036.9 1135.5 
1240.4 1332.7 1418.7 1506.5 1554.9 1552.2 1537.0 1498.5 1431.3 1356.0 1254.7 1113.1 941.9 753.7 561.9 360.3 
86.9 0.0 
388.1 382.7 376.4 359.4 343.3 339.7 352.2 374.6 405.1 446.3 499.2 562.8 615.7 672.2 727.7 787.8 849.6 918.6 993.9 
1075.5 1147.2 1223.3 1283.4 1320.1 1323.7 1313.9 1287.0 1226.0 1153.4 1063.8 947.3 803.0 645.3 475.9 300.2 
75.3 0.0 
388.1 382.7 379.1 362.1 348.6 349.5 363.9 384.5 414.1 452.6 497.4 551.2 601.4 651.6 699.1 748.3 804.8 858.6 917.7 
982.3 1034.2 1080.8 1118.5 1124.8 1112.2 1080.8 1036.0 984.0 906.1 812.0 702.6 587.0 454.4 324.4 191.8 55.6 
0.0 
388.1 383.6 380.0 363.9 353.1 355.8 371.9 397.0 430.2 474.1 520.7 573.6 622.9 667.7 713.4 764.5 813.8 869.3 924.9 
977.8 1026.2 1062.0 1087.1 1088.9 1068.3 1040.5 1002.0 921.3 837.1 746.5 646.2 526.1 401.5 276.0 147.0 38.5 0.0 
388.1 383.6 380.9 365.7 355.8 358.5 378.2 406.0 442.7 490.2 543.1 600.5 651.6 701.7 751.0 806.6 864.0 924.0 984.9 
1046.8 1098.8 1140.9 1172.3 1176.7 1166.0 1146.3 1092.5 1010.9 933.9 841.5 722.4 591.5 453.5 305.6 152.4 26.9 
0.0 
388.1 383.6 380.9 366.6 356.7 359.4 378.2 406.9 446.3 493.8 548.5 604.9 655.1 704.4 757.3 810.2 868.4 930.3 993.0 
1054.0 1103.2 1148.1 1184.8 1188.4 1175.8 1153.4 1097.0 1020.8 945.5 846.0 725.9 595.1 452.6 305.6 144.3 17.9 
0.0 
